メインコンテンツに移動

概要

説明

The CD4029BMS consists of a four-stage binary or BCD-decade up/down counter with provisions for look-ahead carry in both counting modes. The inputs consist of a single CLOCK, CARRY-IN (CLOCK ENABLE), BINARY/DECADE, UP/DOWN, PRESET ENABLE, and four individual JAM signals. Q1, Q2, Q3, Q4 and a CARRY-OUT OUT signal are provided as outputs. A high PRESET ENABLE signal allows information on the JAM INPUTS to preset the counter to any state asynchronously with the clock. A low on each JAM line, when the PRESET-ENABLE signal is high, resets the counter to its zero count. The counter is advanced one count at the positive transition of the clock when the CARRY-IN-IN and PRE-SET ENABLE signals are low. Advancement is inhibited when the CARRY-IN or PRESET ENABLE signals are high. The CARRY-OUT signal is normally high and goes low when the counter reaches its maximum count in the UP mode or the minimum count in the DOWN mode provided the CARRY-IN signal is low. The CARRY-IN signal in the low state can thus be considered a CLOCK ENABLE. The CARRY-IN terminal must be connected to VSS when not in use. Binary counting is accomplished when the BINARY/DECADE input is high; the counter counts in the decade mode when the BINARY/DECADE input is low. The counter counts up when the UP/DOWN input is high, and down when the UP/DOWN input is low. Multiple packages can be connected in either a parallel-clocking or a ripple-clocking arrangement. Parallel clocking provides synchronous control and hence faster response from all counting outputs. Ripple-clocking allows for longer clock input rise and fall times. The CD4029BMS is supplied in these 16-lead outline packages: Braze Seal DIP H4X, Frit Seal DIP H1F and Ceramic Flatpack H6W.

特長

  • High-voltage type (20V rating)
  • Medium-speed operation: 8MHz (Typ.) at CL = 50pF and VDD - VSS = 10V
  • Multi-package parallel clocking for synchronous high-speed output response or ripple clocking for slow clock input rise and fall times
  • "Preset Enable" and individual "Jam" inputs provided
  • Binary or decade up/down counting
  • BCD outputs in decade mode
  • 100% tested for maximum quiescent current at 20V
  • 5V, 10V and 15V parametric ratings
  • Standardized symmetrical output characteristics
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range):
    • 1V at VDD = 5V
    • 2V at VDD = 10V
    • 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standards No. 13B, "Standard Specifications for Description of "B" Series CMOS Device's

製品比較

アプリケーション

  • Programmable binary and decade counting/frequency synthesizers-BCD output
  • Analog-to-digital and digital-to-analog conversion
  • Up/Down binary counting
  • Difference counting
  • Magnitude and sign generation
  • Up/Down decade counting

ドキュメント

分類 タイトル 日時
データシート PDF 431 KB
カタログ PDF 467 KB
価格変更のお知らせ PDF 360 KB
その他資料
製品アドバイザリ PDF 499 KB
製品変更通知 PDF 230 KB
6件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター