概要
説明
The CD4043BMS devices are quad cross-coupled 3-state CMOS NOR latches and the CD4044BMS devices are quad cross-coupled 3-state CMOS NAND latches. Each latch has a separate Q output and individual Set and Reset inputs. The Q outputs are controlled by a common Enable input. A logic 1 or high on the Enable input connects the latch states to the Q outputs. A logic 0 or low on the Enable input disconnects the latch states from the Q outputs; this results in an open circuit feature allowing for common busing of the outputs. The CD4043BMS and CD4044BMS are supplied in these 16- lead outline packages: Braze Seal DIP H4T, Frit Seal DIP H1C (CD4043BMS) and HIE (CD4044BMS), and Ceramic Flatpack H3X (CD4043BMS) and H6W (CD4044BMS).
特長
- High-voltage types (20V rating)
- Quad NOR R/S latch- CD4043BMS
- Quad NAND R/S latch - CD4044BMS
- 3-state outputs with common output Enable
- Separate Set and Reset inputs for each latch
- NOR and NAND configuration
- 5V, 10V and 15V parametric ratings
- Standardized symmetrical output characteristics
- 100% tested for quiescent current at 20V
- Maximum input current of 1µa at 18V over full package temperature range; 100nA at 18V and 25 °C
- Noise margin (over full package temperature range): 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
- Meets all requirements of JEDEC tentative standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
製品比較
アプリケーション
- Holding register in multi-register system
- Four bits of independent storage with output Enable
- Strobed register
- General digital logic
- CD4043BMS for positive logic systems
- CD4044BMS for negative logic systems
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 387 KB | |
カタログ | PDF 467 KB | |
価格変更のお知らせ | PDF 360 KB | |
その他資料 | ||
製品アドバイザリ | PDF 499 KB | |
製品変更通知 | PDF 230 KB | |
6件
|
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター