メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

CD4051BMS, CD4052BMS and CD4053BMS analog multiplexers/ demultiplexers are digitally controlled analog switches having low ON impedance and very low OFF leakage current. Control of analog signals up to 20V peak-to-peak can be achieved by digital signal amplitudes of 4. 5V to 20V (if VDD-VSS = 3V, a VDD-VEE of up to 13V can be controlled; for VDD-VEE level differences above 13V, a VDDVSS of at least 4. 5V is required). For example, if VDD = +4. 5V, VSS = 0, and VEE = -13. 5V, analog signals from - 13. 5V to +4. 5V can be controlled by digital inputs of 0 to 5V. These multiplexer circuits dissipate extremely low quiescent power over the full VDD-VSS and VDD-VEE supply voltage ranges, independent of the logic state of the control signals. When a logic 1 is present at the inhibit input terminal all channels are off. The CD4051BMS is a single 8 channel multiplexer having three binary control inputs, A, B, and C, and an inhibit input. The three binary signals select 1 of 8 channels to be turned on, and connect one of the 8 inputs to the output. The CD4052BMS is a differential 4 channel multiplexer having two binary control inputs, A and B, and an inhibit input. The two binary input signals select 1 of 4 pairs of channels to be turned on and connect the analog inputs to the outputs. The CD4053BMS is a triple 2 channel multiplexer having three separate digital control inputs, A, B, and C, and an inhibit input. Each control input selects one of a pair of channels which are connected in a single pole double-throw configuration. The CD4051BMS, CD4052BMS and CD4053BMS are supplied in these 16 lead outline packages: Braze Seal DIP *H4X †H4T Frit Seal DIP H1E Ceramic Flatpack H6W *CD4051B Only †CD4052B, CD4053 Only

特長

  • Logic Level Conversion
  • High-Voltage Types (20V Rating)
  • CD4051BMS Signal 8-Channel
  • CD4052BMS Differential 4-Channel
  • CD4053BMS Triple 2-Channel
  • Wide Range of Digital and Analog Signal Levels:
  • Digital 3V to 20V
  • Analog to 20Vp-p
  • Low ON Resistance: 125Ω (typ) Over 15Vp-p Signal Input Range for VDD - VEE = 15V
  • High OFF Resistance: Channel Leakage of ±100pA (typ) at VDD - VEE = 18V
  • Logic Level Conversion:
  • Digital Addressing Signals of 3V to 20V (VDD - VSS = 3V to 20V)
  • Switch Analog Signals to 20Vp-p (VDD - VEE = 20V); See Introductory Text
  • Matched Switch Characteristics: RON = 5Ω (typ) for VDD - VEE = 15V
  • Very Low Quiescent Power Dissipation Under All Digital Control Input and Supply Conditions: 0.2µW (typ) at VDD - VSS = VDD - VEE = 10V
  • Binary Address Decoding on Chip
  • 5V, 10V and 15V Parametric Ratings
  • 100% Tested for Quiescent Current at 20V
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range; 100nA at 18V and +25°C
  • Break-Before-Making Switching Eliminates Channel Overlap

製品比較

アプリケーション

  • Analog and Digital Multiplexing and Demultiplexing
  • A/D and D/A Conversion
  • Signal Gating
    * When these devices are used as demultiplexers the "CHANNEL IN/OUT" terminals are the outputs and the "COMMON OUT/IN" terminals are the inputs

ドキュメント

分類 タイトル 日時
データシート PDF 447 KB
カタログ PDF 467 KB
EOL通知 PDF 93 KB
製品アドバイザリ PDF 499 KB
製品変更通知 PDF 230 KB
5件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター