メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

IDT's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

特長

  • Our DAC demoboard is suitable for dynamic performance evaluations from low to high output frequencyconfigurations.
  • A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

アプリケーション

分類 タイトル 日時
マニュアル-ソフトウェア ZIP 3.70 MB
マニュアル-ソフトウェア ZIP 742 KB
2件
Part NumberStatusStockEPCPkg. TypeLead Count (#)Temp. GradePb (Lead) Free
DAC1405D750-DBObsoleteOut of StockBD0BOARD0INo