メインコンテンツに移動

説明

IDT's DAC1408D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA eases the evaluation and analysis of the DAC dynamic performance and enables usage of the JESD204A full features set (e.g. Multiple DAC Synchronization)

特長

  • SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)On-board AQM + LO synthesizerSMA connector for DAC and AQM external clock input signalsOn-board clock generator for DAC and FPGAOn-board Virtex 5 FPGA for data generation:2 DACs on same PCB to easily evaluate Multi-Devices Synchronization

アプリケーション

 
分類 タイトル 日時
マニュアル-ソフトウェア ZIP 2.26 MB
1件

適用されたフィルター

読込中