メインコンテンツに移動

概要

説明

Support is limited to customers who have already adopted these products.

The ISL1556 is a dual operational amplifier designed for VDSL and ADSL line driving in DMT based solutions. This device features a high drive capability of 350mA while consuming only 4. 5mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc, at 150kHz into a 25Ω load. The ISL1556 is available in the thermally-enhanced 16 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1556 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1556 is ideal for ADSL2+, SDSL, HDSL2 and VDSL line driving applications, including both 14. 5dBm and 17. 5dBm applications.

特長

  • 17.5dBm output power capability
  • Drives up to 350mA from a +12V supply
  • 20VP-P differential output drive into 50Ω
  • -80dBc typical driver output distortion at full output at 150kHz
  • -70dBc typical driver output distortion at 4MHz
  • -70dBc typical driver output distortion at 10MHz
  • -65dBc typical driver output distortion at 17MHz
  • -60dBc typical driver output distortion at 30MHz
  • Low quiescent current of 4.5mA per amplifier
  • Supply range
  • For ISL1556IUEZ 4.5V to 12V
  • For ISL1556IRZ ±2.25V to ±6V, 4.5V to 12V
  • 300MHz bandwidth
  • Thermal shutdown
  • Pb-free plus anneal available (RoHS compliant)

製品比較

アプリケーション

  • Differential load driving only
  • VDSL2 CO/CPE up to 175dBm
  • Power line communications line drivers
  • ADSL2+ CPE line driving
  • GSHDSL, HDSL2 line drivers

ドキュメント

分類 タイトル 日時
データシート-簡略版 PDF 187 KB
データシート ログインしてダウンロード
2件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター