メインコンテンツに移動

特長

  • Supports four channels with data rates up to 11.1Gbps
  • Low power (90mW per channel)
  • Low latency
  • Adjustable output de-emphasis
  • Four drivers in a 4mm x 7mm QFN package for straight route through architecture and simplified routing
  • Supports 64b/66b encoded data - long run lengths
  • Line silence preservation
  • 1.2V supply voltage
  • TX_Disable

説明

The ISL35411 is a quad de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps. It integrates a high-speed driver/limiting amplifier with built-in de-emphasis to compensate for the frequency-dependent attenuation of PCB traces and twin-axial copper cables. Supported protocols include 4k/8k video capable DisplayPort v1.3 (HBR1/2/3), InfiniBand (QDR), 40G Ethernet (40GBASECR4/SR4) and 10G SFP+ specification (SFF-8431). Used in conjunction with Renesas' ISL36411 receive-side equalizer, the ISL35411 enables active copper cable assemblies that support 10G serial data transmission over >15m of twin-axial copper cables. Operating on a single 1.2V power supply, the ISL35411 enables per channel throughputs of 10Gbps to 11.1Gbps. High data rates are achieved by using Current Mode Logic (CML) inputs and outputs, and the device is packaged in a 4mm x 7mm 46 Ld QFN.

アプリケーション

  • QSFP active copper cable modules
  • InfiniBand (QDR)
  • 40G Ethernet (40GBase-CR4/SR4)
  • 100G Ethernet (100GBase-CR10/SR10)
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

適用されたフィルター