概要
説明
The ISL8115DEMO1Z is a compact reference design synchronous buck converter (28.19mm x 16.89mm) for implementing Renesas' ISL8115 wide input range PWM controller. Utilizing voltage mode control with input feed-forward, the ISL8115DEMO1Z maintains a constant loop gain for optimal transient response, especially for applications with a wide input voltage range.
特長
- Small, compact design
- Fast transient response
- Voltage-mode PWM leading-edge modulation with nonlinear control
- Input voltage feed-forward
- Integrated 5V high-speed 4A MOSFET gate drivers
- Internal bootstrap diode
- Oscillator programmable from 150kHz to 1.5MHz
- Frequency synchronization to external clock signal
- Diode emulation mode for light load efficiency improvement
- Output OVP/UVP; OCP and OTP
- Adjustable soft-start
- Prebias start-up function
- Excellent output voltage regulation
- 0.6V ±1.0% internal reference (-40 °C ~ +125 °C)
- 0.6V ±0.7% internal reference (-40 °C ~ +105 °C)
- Differential voltage sensing
アプリケーション
- Power supplies for datacom/telecom and point-of-load (POL)
- Wide input voltage range buck regulators
- High current density power supplies RF power amplifier bias compensation
設計・開発
ソフトウェア/ツール
製品選択
適用されたフィルター