概要
説明
R11-CPU is a video processing SDK designed to run on x86 platforms for encoding or transcoding of H.264 or MPEG-2. R11-CPU is designed for high-density distribution transcoder/encoder applications and includes support for both main screen resolutions as well as multi-screen adaptive bitrate streams. R11-CPU can be used in a virtual machine environment or run bare metal on server class COTS systems.
特長
- High-density encoder/transcoder with high video quality
- Multi-format video support for H.264/MPEG-2 and HD/SD
- Multiscreen transcoder for OTT applications
- Ancillary data support
- Ad insertion signal processing
- Channel branding logo overlay
製品比較
アプリケーション
設計・開発
モデル
ECADモデル
[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

製品選択
適用されたフィルター