概要
説明
The ZL8101-30AEV2Z 30A evaluation board provides all of the circuitry required to demonstrate the features of the ZL8101 digital PWM controller. The ZL8101-30AEV2Z is a 6-layer board demonstrating a 30A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board.
A USB to SMBus adapter board can be used to connect the demo board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software from a PC running Microsoft Windows.
The ZL8101 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8101 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block
特長
- Input voltage (VIN): 12V
- Output voltage (VOUT): 1V/30A
- fSW: 533kHz
- Efficiency: >88% at 20A
- Output ripple: ±1%
- Dynamic response: ±3% (33%-83%-33% LOAD STEP, di/dt = 5A/μs)
- Operating temperature: +25°C
- 30A synchronous buck converter
- Optimized for high current and high efficiency
- Configurable through SMBus
- Onboard enable switch
- Power-good indicator
アプリケーション
- Servers/Storage equipment
- Telecom/Datacom equipment
- Power supplies (memory, DSP, ASIC, FPGA)
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
ガイド | PDF 1.37 MB | |
ガイド | PDF 4.68 MB | |
ガイド | PDF 714 KB | |
データシート | PDF 1.74 MB | |
4件
|
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
Software title
|
Software type
|
会社名
|
---|---|---|
PowerNavigator Software Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
|
Monitor Debugger/RAM Monitor | ルネサス |
1件
|