メインコンテンツに移動

概要

説明

The ZLED7001, one of our ZLED family of LED control ICs, is a peak current-mode control LED driver IC that is optimal for buck LED driver applications. The ZLED7001 operates in constant off-time mode. Capable of operating efficiently with voltage sources ranging from 8 VDC to 450 VDC or rectified 110 VAC/ 220 VAC, it is ideal for High Brightness (HB) LED applications. The ZLED7001 provides a PWM input for an external dimming control signal. The ZLED7001's linear dimming input can be used both for linear dimming (0 to 240 mV) and temperature compensation of the LED current. Because the ZLED7001's response time is limited only by the rate of change in the inductor current, it attains a high performance pulse-width modulation (PWM) dimming response. The ZLED7001 ensures proper output current regulation, without loop compensation, via peak current-mode operation.

特長

  • Wide input range from 8VDC to 450VDC or 110 VAC/220VAC
  • Thermal shutdown protection and temperature compensation to protect LEDs and extend LED lifetime
  • Operates in constant off-time mode
  • Both PWM and linear dimming control signal inputs available
  • Very few external components needed for operation
  • Broad range of applications: outputs greater than 1A

製品比較

アプリケーション

ドキュメント

分類 タイトル 日時
データシート PDF 367 KB
ガイド 7Z 1.21 MB
EOL通知 PDF 106 KB
ホワイトペーパー PDF 312 KB
4件

設計・開発

モデル

ECADモデル

[製品選択]テーブル内の製品名をクリックするとSamacSysが提供する回路図シンボル、PCBフットプリント、3D CADモデルがご確認いただけます。 お探しのシンボルやモデルが見つからない場合、Webサイトから直接リクエストできます。

Diagram of ECAD Models

製品選択

適用されたフィルター