メインコンテンツに移動

EXE (PDIP 7)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
E7.3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
EXE
Package Description
Descriptive text for this package.
7 LEAD PDIP (Pb-Free)
Package Status
Active
Package Type
PDIP
Package Code
The unique identifier of this package.
EXE
カテゴリ
PLASTIC
Lead Count
7
Pb (Lead) Free
Yes
長さ
9.27mm
6.35mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
3.3mm
Pitch
2.54mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.27 x 6.35 x 3.30