メインコンテンツに移動

KDK (CFP 10)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
K10.B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
KDK
Package Description
Descriptive text for this package.
10 Ld Ceramic Flatpack, Braze Seal.
Package Status
Active
Package Type
CFP
Package Code
The unique identifier of this package.
KDK
カテゴリ
HERMETIC
Lead Count
10
Pb (Lead) Free
Yes
長さ
6.48mm
6.48mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.48 x 6.48 x 0.00