メインコンテンツに移動

L2P (DFN 8)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L8.2X2D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L2P
Package Description
Descriptive text for this package.
8L DFN 2x2mm; 0.5mm Pitch
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
L2P
カテゴリ
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
長さ
2.01mm
2.01mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 2.01 x 0.90