メインコンテンツに移動

L3C (TDFN 8)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L8.3X3H
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3C
Package Description
Descriptive text for this package.
8 LEAD TDFN (0.50mm Pitch) 3x3x0.75mm
Package Status
Active
Package Type
TDFN
Package Code
The unique identifier of this package.
L3C
カテゴリ
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
長さ
3mm
3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75