メインコンテンツに移動

L3H (DFN 10)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L10.3X3C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L3H
Package Description
Descriptive text for this package.
10 LEAD DFN 3X3
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
L3H
カテゴリ
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
長さ
3mm
3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.90