メインコンテンツに移動

L4J (DFN 6)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L6.2X2A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L4J
Package Description
Descriptive text for this package.
6L Step Cut TDFN 2x2mm; 0.65mm Pitch
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
L4J
カテゴリ
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
長さ
2mm
2mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.75mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.00 x 2.00 x 0.75