メインコンテンツに移動

L4M (DFN 12)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L12.4X3
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L4M
Package Description
Descriptive text for this package.
12L DFN 4x3 with MEP
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
L4M
カテゴリ
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
長さ
3.99mm
3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.00 x 0.90