タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
L19.3X3 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
L5P |
Package Description Descriptive text for this package.
|
19L FCuTQFN, 3x3x0.55mm (SHINKANSEN 20A) |
Package Status | Active |
Package Type | FCQFN |
Package Code The unique identifier of this package.
|
L5P |
カテゴリ | PLASTIC |
Lead Count | 19 |
Pb (Lead) Free | Yes |
長さ | 3mm |
幅 | 3mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.55mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.00 x 3.00 x 0.55 |