メインコンテンツに移動

L6B (QFN 80)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L80.9X9
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
L6B
Package Description
Descriptive text for this package.
80L QFN 9x9mm 0.4mm Lead Pitch (ASECL)
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
L6B
カテゴリ
PLASTIC
Lead Count
80
Pb (Lead) Free
Yes
長さ
8.99mm
8.99mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.99 x 8.99 x 1.00