メインコンテンツに移動

LIU (PQFN 39)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L39.5X6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LIU
Package Description
Descriptive text for this package.
39 Lead PQFN 5x6x0.75
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
LIU
カテゴリ
PLASTIC
Lead Count
39
Pb (Lead) Free
Yes
長さ
6mm
5mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.00 x 5.00 x 0.76