メインコンテンツに移動

LOV (QFN 56)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
L56.8X8I
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LOV
Package Description
Descriptive text for this package.
56L 8X8mm QFN, 0.5mm pitch (Long Half-Etch Leads) GRT
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LOV
カテゴリ
PLASTIC
Lead Count
56
Pb (Lead) Free
Yes
長さ
8mm
8mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.95mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.00 x 8.00 x 0.95