メインコンテンツに移動

M2Q (MSOP 10)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
M10.118
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
M2Q
Package Description
Descriptive text for this package.
10L MSOP (75x98mils DAP) GRT
Package Status
Active
Package Type
MSOP
Package Code
The unique identifier of this package.
M2Q
カテゴリ
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
長さ
3mm
3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.85