メインコンテンツに移動

MIC (SOICN 14)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
MDP0027
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MIC
Package Description
Descriptive text for this package.
14 LEAD SOIC (150MIL) (Pb-Free)
Package Status
Active
Package Type
SOICN
Package Code
The unique identifier of this package.
MIC
カテゴリ
PLASTIC
Lead Count
14
Pb (Lead) Free
Yes
長さ
8.66mm
3.91mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.66 x 3.91 x 0.00