メインコンテンツに移動

MKA (QSOP 16)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
M16.15A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MKA
Package Description
Descriptive text for this package.
16 LEAD QSOP (150MIL)
Package Status
Active
Package Type
QSOP
Package Code
The unique identifier of this package.
MKA
カテゴリ
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
長さ
4.9mm
3.91mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1.42mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.90 x 3.91 x 1.42