メインコンテンツに移動

MLB (QSOP 16)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
MDP0040
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MLB
Package Description
Descriptive text for this package.
16 LEAD QSOP (150MIL)
Package Status
Active
Package Type
QSOP
Package Code
The unique identifier of this package.
MLB
カテゴリ
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
長さ
4.93mm
3.94mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1.47mm
Pitch
0.64mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.93 x 3.94 x 1.47