メインコンテンツに移動

MSH (MSOP 8)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
M8.118A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MSH
Package Description
Descriptive text for this package.
8 LEAD MSOP (3.0mm) (Std & Pb Free)
Package Status
Active
Package Type
MSOP
Package Code
The unique identifier of this package.
MSH
カテゴリ
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
長さ
3mm
3mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.86mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.86