タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
M8.173 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
MZE |
Package Description Descriptive text for this package.
|
8 LEAD TSSOP (4.4MM), NSEB (Pb-Free) |
Package Status | Active |
Package Type | TSSOP |
クラス | PLASTIC |
Package Code The unique identifier of this package.
|
MZE |
カテゴリ | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
長さ | 3mm |
幅 | 4.39mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
3.00 x 4.39 x 0.00 |