メインコンテンツに移動

MZO (SOICN-EP 8)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
M8.15H
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
MZO
Package Description
Descriptive text for this package.
8 LEAD EPSOIC (150MIL)
Package Status
Active
Package Type
SOICN-EP
Package Code
The unique identifier of this package.
MZO
カテゴリ
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
長さ
4.88mm
3.94mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.88 x 3.94 x 0.00