タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
N68.95 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
NKE |
Package Description Descriptive text for this package.
|
68 LEAD PLCC PACKAGE |
Package Status | Active |
Package Type | PLCC |
クラス | PLASTIC |
Package Code The unique identifier of this package.
|
NKE |
カテゴリ | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
長さ | 24.13mm |
幅 | 24.13mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
24.13 x 24.13 x 0.00 |