タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
P6.064C |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
PFD |
Package Description Descriptive text for this package.
|
6L FCTSOT23, Pb Free, For RAA211231 |
Package Status | Active |
Package Type | TSOT |
Package Code The unique identifier of this package.
|
PFD |
カテゴリ | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
長さ | 2.9mm |
幅 | 1.6mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.87mm |
Pitch | 0.95mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.90 x 1.60 x 0.87 |