タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
P6.049 |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
PHN |
Package Description Descriptive text for this package.
|
6 LEAD SC70 ( 1.25MM)(green) |
Package Status | Active |
Package Type | SC70 |
クラス | PLASTIC |
Package Code The unique identifier of this package.
|
PHN |
カテゴリ | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
長さ | 2.01mm |
幅 | 1.24mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.5mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.01 x 1.24 x 0.50 |