タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PVBG0088KA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
T88F1-50-BAS |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-VFBGA88-6x6-0.50 |
Package Status | Active |
Package Type | VFBGA |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_10476 |
Lead Count | 88 |
Pb (Lead) Free | Yes |
長さ | 6mm |
幅 | 6mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
1mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
6 x 6 x 1 |