タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0096KC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
96FHE |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA96-6x6-0.50 |
Package Status | Active |
Package Type | LFBGA |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_10675 |
Lead Count | 96 |
Pb (Lead) Free | Yes |
長さ | 6mm |
幅 | 6mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
1.3mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
6 x 6 x 1.3 |