タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
SXLG0010KA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P10Q2-50-242 |
JEITA Standard The JEITA standard to which the device is compliant.
|
- |
Package Status | Active |
Package Type | EFLIP(LGA) |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_11255 |
Lead Count | 10 |
Pb (Lead) Free | Yes |
長さ | 2.67mm |
幅 | 1.77mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.15mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
2.67 x 1.77 x 0.15 |