タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSS0003DC-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
TO-92 Mod |
JEITA Standard The JEITA standard to which the device is compliant.
|
SC-51 |
Package Status | Active |
Package Type | TO-92 Mod |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_1131 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
長さ | 4.8mm |
幅 | 3.8mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
10.3mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
4.8 x 3.8 x 10.3 |