タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0176GA-B |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA176-13x13-0.80 |
Package Description Descriptive text for this package.
|
Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_20156 |
Lead Count | 176 |
Pb (Lead) Free | Yes |
長さ | 13mm |
幅 | 13mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
1.4mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
13 x 13 x 1.4 |