タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PLBG0224JA-A |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-LFBGA224-11x11-0.65 |
Package Description Descriptive text for this package.
|
Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_20158 |
Lead Count | 224 |
Pb (Lead) Free | Yes |
長さ | 11mm |
幅 | 11mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
1.38mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
11 x 11 x 1.38 |