タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSP0024JB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P24GS-65-300B-3 |
JEITA Standard The JEITA standard to which the device is compliant.
|
P-SSOP24-0300-0.65 |
Package Status | Active |
Package Type | SSOP |
クラス | IC |
Package Code The unique identifier of this package.
|
pkg_3277 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
長さ | 7.62mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
2mm |