タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PUSF0003KA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P3C2-50-212 |
JEITA Standard The JEITA standard to which the device is compliant.
|
SC-89 |
Package Status | Active |
Package Type | TUSM |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_7502 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
長さ | 1.6mm |
幅 | 0.8mm |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.55mm |
Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5
|
1.6 x 0.8 x 0.55 |