タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWSP0002ZA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P2C2-0-121 |
JEITA Standard The JEITA standard to which the device is compliant.
|
SC-78 |
Package Status | Active |
Package Type | USM |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_7503 |
Lead Count | 2 |
Pb (Lead) Free | Yes |
Thickness 取り付け高さ or 本体高さ
(外形図をご参照ください) |
0.8mm |