メインコンテンツに移動

pkg_7509 (TMM 5)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PTSP0005ZE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P5C3-95-111
JEITA Standard
The JEITA standard to which the device is compliant.
SC-95A
Package Status
Active
Package Type
TMM
クラス
Dic
Package Code
The unique identifier of this package.
pkg_7509
Lead Count
5
Pb (Lead) Free
Yes
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
1.2mm