タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PWSN0006KB-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P6E1-50-111 |
JEITA Standard The JEITA standard to which the device is compliant.
|
- |
Package Status | Active |
Package Type | HWSON |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_7524 |
Lead Count | 6 |
Pb (Lead) Free | Yes |
長さ | 4.4mm |
幅 | 1.85mm |