タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSS0002AA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P2J-254B-3 |
JEITA Standard The JEITA standard to which the device is compliant.
|
- |
Package Status | Active |
Package Type | TO-92 |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_7538 |
Lead Count | 2 |
Pb (Lead) Free | Yes |
長さ | 5.5mm |
幅 | 5.2mm |