タイトル | 情報 |
---|---|
Pkg. Name Name used to describe Renesas packages.
|
PRSS0006DA-A |
Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger.
|
P5J5-127-111 |
JEITA Standard The JEITA standard to which the device is compliant.
|
SC-99 |
Package Status | Active |
Package Type | MP-3 |
クラス | Dic |
Package Code The unique identifier of this package.
|
pkg_7541 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
長さ | 6.5mm |
幅 | 5.5mm |