メインコンテンツに移動

pkg_7554 (MP-7 3)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRSS0004ZR-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P3J7-255-111
JEITA Standard
The JEITA standard to which the device is compliant.
SC-53
Package Status
Active
Package Type
MP-7
クラス
Dic
Package Code
The unique identifier of this package.
pkg_7554
Lead Count
3
Pb (Lead) Free
Yes
長さ
10mm
7.7mm