メインコンテンツに移動

pkg_7577 (EFLIP(BGA) 4)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
SXBG0004JC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P4Q1-65-311
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
EFLIP(BGA)
クラス
Dic
Package Code
The unique identifier of this package.
pkg_7577
Lead Count
4
Pb (Lead) Free
Yes
長さ
1.33mm
1.33mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
0.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.33 x 1.33 x 0.53