メインコンテンツに移動

pkg_7583 (SSOP 12)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRSP0012FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P12R1-100-111
JEITA Standard
The JEITA standard to which the device is compliant.
-
Package Status
Active
Package Type
SSOP
クラス
Dic
Package Code
The unique identifier of this package.
pkg_7583
Lead Count
12
Pb (Lead) Free
Yes
長さ
7.5mm
6.4mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
3mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.5 x 6.4 x 3