メインコンテンツに移動

pkg_8673 (SOP 8)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRSP0008DE-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
FP-8D
JEITA Standard
The JEITA standard to which the device is compliant.
P-SOP8-4.4x4.85-1.27
Package Status
Active
Package Type
SOP
クラス
IC
Package Code
The unique identifier of this package.
pkg_8673
Lead Count
8
Pb (Lead) Free
Yes
長さ
4.85mm
4.4mm
Thickness
取り付け高さ or 本体高さ
(外形図をご参照ください)
2.03mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.85 x 4.4 x 2.03