メインコンテンツに移動

pkg_8684 (DIP 14)

タイトル 情報
Pkg. Name
Name used to describe Renesas packages.
PRDP0014AB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
DP-14
JEITA Standard
The JEITA standard to which the device is compliant.
P-DIP14-6.3x19.2-2.54
Package Status
Active
Package Type
DIP
クラス
IC
Package Code
The unique identifier of this package.
pkg_8684
Lead Count
14
Pb (Lead) Free
Yes
長さ
19.2mm
6.3mm